SBS 1.1 compliant gas gauge with Impedance Track™ technology design for low temperature environment
External capacity indication | LED |
---|---|
Approx. price(US$) | 11.118 | 1ku |
Operating temperature range(C) | -40 to 85 |
Features | Impedance Track™ algorithm SHA-1 Authentication |
Cell balancing | Internal |
Implementation | Pack |
Battery capacity(Min)(mAh) | 800 |
Communication interface | SMBus |
Battery capacity(Max)(mAh) | 32000 |
Cell chemistry | Li-Ion/Li-Polymer |
Number of series cells | 2-4 Cells |
The bq34z651 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is a single IC solution designed for battery-pack or in-system installation. The bq34z651 measures and maintains an accurate record of available charge in Li-Ion or Li-Polymer batteries using its integrated high-performance analog peripherals. The bq34z651 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, which reports the information to the system host controller over a serial-communication bus. Together with the integrated analog front-end (AFE) short-circuit and overload protection, the bq34z651 maximizes functionality and safety while minimizing external component count, cost, and size in smart battery circuits.
The implemented Impedance Track gas gauging technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging—all accounted for during each stage of every cycle with high accuracy.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
TI Customer support center is available to assist you via chat, web, and phone.
Contact TI Customer support centerIf you have questions about quality, packaging, or ordering TI products visit our Support page.
Part # | Status | Pkg | Pins |
---|---|---|
Temp (°C) | Pkg Qty | Carrier | |
BQ34Z651DBT | ACTIVE | TSSOP(DBT) | 44 |
-40 to 85 | 40 | TUBE | |
BQ34Z651DBTR | ACTIVE | TSSOP(DBT) | 44 |
-40 to 85 | 2000 | LARGE T&R |