Temp coeff(Max)(ppm/ degree C) | 100 150 |
---|---|
Package Group | SC70|5 SOT-23|3 TO-92|3 |
Iout/Iz(Max)(mA) | 15 |
Iz for regulation(Min)(uA) | 60 60 62 68 74 91 100 |
Operating temperature range(C) | -40 to 85 |
Rating | Catalog |
Initial accuracy(Max)(%) | 0.1 0.2 0.5 1 2 |
VO adj(Max)(V) | 10 |
VO adj(Min)(V) | 2.048 |
VO(V) | 2.048 2.5 3 4.096 5 8.192 10 |
Reference voltage | Fixed |
Ideal for space-critical applications, the LM4040-N precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount package. The advanced design of the LM4040-N eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4040-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048 V, 2.5 V, 3 V, 4.096 V, 5 V, 8.192 V, and 10 V. The minimum operating current increases from 60 µA for the 2.5-V LM4040-N to 100 µA for the 10-V LM4040-N. All versions have a maximum operating current of 15 mA.
The LM4040-N uses a fuse and Zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
Also available is the LM4041-N with two reverse breakdown voltage versions: adjustable and 1.2 V. See the LM4041-N data sheet (SNOS641).
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
TI Customer support center is available to assist you via chat, web, and phone.
Contact TI Customer support centerIf you have questions about quality, packaging, or ordering TI products visit our Support page.
Part # | Status | Pkg | Pins |
---|---|---|
Temp (°C) | Pkg Qty | Carrier | |
LM4040AIM3-10.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
-40 to 85 | 1000 | LARGE T&R | |
LM4040AIM3-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040AIM3-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040AIM3-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040AIM3-5.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040AIM3X-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040AIM3X-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040AIZ-10.0/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040AIZ-2.5/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040AIZ-4.1/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040BIM3-10.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040BIM3-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040BIM3-2.5 | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040BIM3-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040BIM3-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040BIM3-4.1/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040BIM3-5.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040BIM3-8.2/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040BIM3X-10/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040BIM3X-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040BIM3X-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040BIM3X-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040BIM3X-4.1/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040BIM3X-5.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040BIM7-2.0/NOPB | ACTIVE | SC70(DCK) | 5 |
1000 | LARGE T&R | ||
LM4040BIM7-2.5/NOPB | ACTIVE | SC70(DCK) | 5 |
1000 | LARGE T&R | ||
LM4040BIM7-5.0/NOPB | ACTIVE | SC70(DCK) | 5 |
1000 | LARGE T&R | ||
LM4040BIM7X-2.5/NOPB | ACTIVE | SC70(DCK) | 5 |
3000 | LARGE T&R | ||
LM4040BIZ-10.0/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040BIZ-2.5/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040CEM3-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CEM3-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CEM3-5.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CEM3X-5.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040CIM3-10.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CIM3-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CIM3-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CIM3-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CIM3-4.1/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CIM3-8.2/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040CIM3X-10/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040CIM3X-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040CIM3X-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040CIM3X-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040CIM3X-5.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040CIM7-2.5/NOPB | ACTIVE | SC70(DCK) | 5 |
1000 | LARGE T&R | ||
LM4040CIM7X-2.5/NOPB | ACTIVE | SC70(DCK) | 5 |
3000 | LARGE T&R | ||
LM4040CIZ-10.0/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040CIZ-2.5/LFT8 | ACTIVE | TO-92(LP) | 3 |
2000 | LARGE T&R | ||
LM4040CIZ-2.5/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040CIZ-4.1/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040CIZ-5.0/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040DEM3-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DEM3-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DEM3-5.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DIM3-10.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DIM3-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DIM3-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DIM3-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DIM3-4.1/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DIM3-5.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DIM3-8.2/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040DIM3X-10/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040DIM3X-2.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040DIM3X-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040DIM3X-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040DIM3X-4.1/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040DIM7-2.5/NOPB | ACTIVE | SC70(DCK) | 5 |
1000 | LARGE T&R | ||
LM4040DIM7-5.0/NOPB | ACTIVE | SC70(DCK) | 5 |
1000 | LARGE T&R | ||
LM4040DIZ-10.0/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040DIZ-4.1/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040DIZ-5.0/NOPB | ACTIVE | TO-92(LP) | 3 |
1800 | BULK | ||
LM4040EEM3-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040EIM3-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040EIM3-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
1000 | LARGE T&R | ||
LM4040EIM3X-2.5/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040EIM3X-3.0/NOPB | ACTIVE | SOT-23(DBZ) | 3 |
3000 | LARGE T&R | ||
LM4040EIM7-2.0/NOPB | ACTIVE | SC70(DCK) | 5 |
1000 | LARGE T&R |